O que você está procurando?
W6329B Device Modeling MBP Core, QA Express, and Machine Learning Toolkit
Accelerate device model extraction with the W6329B, featuring MBP core, QA Express for rapid qualification, and a built-in machine learning optimizer
A partir de
Accelerate device model extraction with the W6329B, featuring MBP core, QA Express for rapid qualification, and a built-in machine learning optimizer. Streamline parameter extraction and enable fully automated workflows across diverse technologies
Highlights
The W6329B Device Modeling MBP core, QA Express, and Machine Learning Toolkit includes:
- MBP BSIM3, BSIM4, Gummel-Poon, Resistor, Capacitor, Diode model simulation and extraction
- QA Express add-on to quickly qualify the model in MBP
- Built-in Keysight Machine Learning Optimizer, APIs, and auto-extraction flow examples
The W6329B includes the core environment, basic device model parameter extraction functions, an independent Add-on QA Express to qualify the model during model parameter tuning, and the machine learning toolkit to enable a fully automated parameter extraction workflow adaptable across various technologies.
Amplie as Capacidades
Want help or have questions?