Full EM Design bundle with 3D EM solid modeling environment. Includes RFPro user interface to use in Advanced Design System (ADS) for automatic setup of EM-circuit co-simulation.

Highlights

The W4303B EM Design Core, ADS RFPro UI, FEM, FDTD, Compliance Module includes:

  • 3DEM solid modeling environment
  • Finite Element Method (FEM) simulator for electrically small structures
  • Finite Difference Time Domain (FDTD) simulator for electrically large structures
  • Compliance testing for Specific Absorption Rate (SAR) and Hearing Aid Compatibility (HAC) regulatory standards
  • RFPro User Interface for automatic EM-circuit cosimulation in ADS

EM Design core environment for creating, importing and editing 3D geometries to prepare them for 3DEM simulation with the addition of ports, boundary conditions and material properties. Also creates parameterized 3D geometries such as RF connectors for export to ADS for multi-technology assembly. Includes FEM and FDTD simulators for electrically small and large structures respectively. Compliance module tests for compliance with SAR and HAC regulatory standards. RFPro User Interface is for use in ADS to setup EM-circuit cosimulation automatically on any selected portion of the 3D layout without cookie cutting.

Amplie as Capacidades

Want help or have questions?