O que você está procurando?
W4302B EM Design Core, FDTD, Compliance Module
3D EM Modeling Integrated with the ADS Design Flow
A partir de
3D EM solid modeling environment and Finite Difference Time Domain (FDTD) simulator. Compliance testing for Specific Absorption Rate (SAR) and HAC.
Highlights
The W4302B EM Design Core, FDTD, Compliance Module includes:
- 3DEM solid modeling environment
- Finite Difference Time Domain (FDTD) simulator for electrically large structures
- Compliance testing for Specific Absorption Rate (SAR) and Hearing Aid Compatibility (HAC) regulatory standards
EM Design core environment for creating, importing and editing 3D geometries to prepare them for 3DEM simulation with the addition of ports, boundary conditions and material properties. Also creates parameterized 3D geometries such as RF connectors for export to Advanced Design System (ADS) for multi-technology assembly. Includes FDTD simulator for electrically large structures. Compliance module tests for compliance with SAR and HAC regulatory standards.
Amplie as Capacidades
Want help or have questions?