O que você está procurando?
W3715B ADS Core, EM Design Core, Layout, QuantumPro, HB
EDA Industry's First Integrated Workflow for the Seamless Design of Superconducting Qubits and Quantum Amplifiers
A partir de
W3715B ADS and EM design environments with nonlinear circuit and QuantumPro — An integrated circuit, layout, EM, and quantum extraction workflow for the seamless design of both superconducting qubits and quantum amplifiers.
Highlights
The W3715B ADS Core, EM Design Core, Layout, QuantumPro, HB includes:
- ADS and EM design environment
- Integrated circuit/layout/EM for the design of both superconducting qubits and quantum amplifiers
- Quantum-specific layout library
- QuantumPro 3DEM simulators (FEM for frequency domain and eigenmode and Momentum for frequency domain)
- Automated quantum parameter extraction from both frequency-domain and eigenmode solutions
- Harmonic Balance (HB) circuit simulator (for analyzing nonlinear quantum circuits)
- Built-in design automation using ADS/QuantumPro Python scripting
- Modeling of the kinetic inductance in the EM flow
The W3715B ADS bundle offers an all-inclusive design environment for faster development of both superconducting qubits and quantum amplifiers, seamlessly combining circuit analysis (including nonlinear), layout, EM, and quantum extraction in one integrated workflow. Empower your quantum designs with the specialized Quantum layout library. Precision is paramount with QuantumPro 3DEM simulators, spanning FEM for frequency domain and eigenmode, and Momentum for frequency domain analyses. Revolutionize your workflow with automated quantum parameter extraction from both frequency-domain and eigenmode solutions. Effortlessly optimize with built-in design automation via ADS/QuantumPro Python scripting. Elevate your EM flow with kinetic inductance modeling. Additionally, the nonlinear circuit environment provides deep insights into the power-dependent performance of your quantum chips through our market-leading nonlinear circuit design environment. Experience quantum innovation simplified with ADS.
Amplie as Capacidades
Want help or have questions?