O que você está procurando?
W3706B ADS Core, EM Design Core, Layout, QuantumPro, Quantum Ckt Sim
EDA Industry's First Integrated Workflow for the Seamless Design of Superconducting Qubits and Quantum Amplifiers
A partir de
W3706B ADS and EM design environments with Quantum Ckt Sim and QuantumPro — An integrated circuit, layout, EM, and quantum extraction workflow for the seamless design of both superconducting qubits and quantum amplifiers.
Highlights
The W3706B ADS Core, EM Design Core, Layout, QuantumPro, Quantum Ckt Sim includes:
- ADS and EM design environment
- Integrated circuit/layout/EM for the design of both superconducting qubits and quantum amplifiers
- Quantum-specific layout library
- QuantumPro 3DEM simulators (FEM for frequency domain and eigenmode and Momentum for frequency domain)
- Automated quantum parameter extraction from both frequency-domain and eigenmode solutions
- HB, Envelope, Transient/Convolution nonlinear circuit simulators (full capabilities for analyzing nonlinear quantum circuits)
- Extended library of quantum devices that support flux quantization in the frequency domain
- Built-in design automation using ADS/QuantumPro Python scripting
- Modeling of the kinetic inductance in the EM flow
The W3706B ADS bundle offers an all-inclusive design environment for faster development of both superconducting qubits and quantum amplifiers, seamlessly combining circuit analysis (full capabilities including nonlinear), layout, EM, and quantum extraction in one integrated workflow. Empower your quantum designs with the specialized Quantum layout library. Precision is paramount with QuantumPro 3DEM simulators, spanning FEM for frequency domain and eigenmode, and Momentum for frequency domain analyses. Revolutionize your workflow with automated quantum parameter extraction from both frequency-domain and eigenmode solutions. Effortlessly optimize with built-in design automation via ADS/QuantumPro Python scripting. Elevate your EM flow with kinetic inductance modeling. Transform your quantum workflow with flux quantization in the frequency domain. You can feel confident with our accurate and reliable analysis for large, highly nonlinear quantum circuits.
Amplie as Capacidades
Want help or have questions?