O que você está procurando?
W3680B SerDes Designer
Streamlined SerDes system analysis with end-to-end design workflows in a single package
A partir de
SerDes Designer integrates System Designer for PCIe®, USB, and Ethernet into a single environment, enabling a unified and efficient workflow across multiple SerDes applications. It supports the latest standards and helps accelerate product development with AMI model generation and simulation-driven compliance testing*.
Highlights
The W3680B SerDes Designer includes:
- W3651B System Designer for PCIe® capabilities
- W3652B System Designer for USB capabilities
- W3653B System Designer for Ethernet capabilities
Not includes:
- Memory Designer and Chiplet PHY Designer
- Multiple simulators, only one simulator can be used at a time
The SerDes Designer brings together the core strengths of the System Designer series, allowing USB, PCIe ®, and Ethernet Designers to be used within a single package. Maximize productivity with a smarter workflow. Single-license solution allows a lean engineering team to handle multiple SerDes interfaces simultaneously, offering a highly cost-effective path to high-performance simulation.
* System Designer for Ethernet does not provide compliance test capabilities. Compliance testing requires the installation of separate software and licenses.
PCI-SIG®, PCIe® and PCI Express® are US registered trademarks and/or service marks of PCI-SIG.
Amplie as Capacidades
Want help or have questions?