O que você está procurando?
W3612B ADS Core + EM Design Core + RFIC Design + RF Circuit Sim + VTB Engine + VTB Complete
Most Trusted RF and Microwave Design Software in the Industry
A partir de
ADS and EM design environments, RFIC Design (GoldenGate) simulator for Cadence Virtuoso and complete ADS circuit simulators (Linear, HB, Envelope, Transient/Convolution). Virtual Test Bench (VTB) Simulator and complete VTB libraries for Radar, 5G/Cellular, WiFi/Connectivity and WiMedia/etc.
Highlights
The W3612B ADS Core + EM Design Core + RFIC Design + RF Circuit Sim + VTB Engine + VTB Complete includes:
- ADS and EM Design Environments
- ADS Circuit Simulators (Linear, HB, Envelope, Transient/Convolution)
- RFIC (GoldenGate) Simulator
- Virtual Test Bench (VTB) simulator for digitally modulated RF
- Complete VTB verification library for 5G, radars, Wi-Fi, etc.
ADS and EM design environments with all ADS circuit simulators (Linear, Harmonic Balance, Envelope, Transient/Convolution) to analyze RF circuits under all operating conditions including industry's first Error Vector Magnitude (EVM) from digitally modulated signals at the circuit level; and comprehensive Winslow nonlinear amplifier stability. RFIC (GoldenGate) simulator for use in Cadence Virtuoso environment to simulate large RFICs. Virtual Test Bench (VTB) Simulator and complete VTB libraries for Radar, 5G/Cellular, WiFi/Connectivity and WiMedia/etc. Verifies your design for compliance with industry standards.
Note: W3612B has been modified to remove 4096-QAM due to US export control ECCN 5D001. Please add the W3047E to your purchase to access 4096-QAM capability subject to relevant export control approvals in your geographic region.
Amplie as Capacidades
Want help or have questions?