O que você está procurando?
W3508E System Designer for MIPI® Element
Configure MIPI® system simulations faster with the System Designer for MIPI® Design Element, featuring smart components, intelligent bus wiring, and streamlined setup
A partir de
The W3508E System Designer for MIPI® is a Design Element product for System Designer for MIPI®. It provides the GUI components and smart design elements required to create and configure MIPI system-level simulations efficiently. The Designer Element for MIPI enables System Designer for MIPI GUI parts.
Highlights
The W3508E System Designer for MIPI® Design Element includes:
- Smart components for simplified setup, including intelligent bus wiring, bus-aware connectivity, and group model editing
- MIPI simulation engine integration
Not includes:
- Transient and Convolution simulation licenses required to run simulations (W3024E)
- MIPI AMI Modeler for creating specification-compliant MIPI M-PHY® AMI models (W3090E)
The ADS System Designer for MIPI is a predictive, productive, and insightful workflow for next-generation MIPI designs. It leverages smart components and intelligent bus wiring to simplify system setup and reduce the engineering effort required to configure and simulate complex MIPI buses, helping shorten design cycles and reduce project risk.
Note: This design element needs W3024E HSD Circuit Simulation license to run the simulation, W3090E MIPI AMI modeler to generate specification-based MIPI M-PHY® AMI model.
MIPI® and M-PHY® are registered trademarks of MIPI Alliance, Inc. C-PHY™ is trademarks of MIPI Alliance, Inc. and any use of such marks by Keysight Technologies is under license. Other service marks and trade names are those of their respective owners
Amplie as Capacidades
Want help or have questions?