O que você está procurando?
W3090E MIPI AMI Modeler
Effortlessly build AMI models for MIPI® M-PHY® transmitters and receivers with both NRZ and PAM4 modulation
A partir de
The W3090E MIPI® AMI modeler enables you to construct AMI models for MIPI M-PHY applications. Quickly and easily build AMI models for both transmitters (Tx) and receivers (Rx) within Advanced Design System (ADS).
Highlights
The W3090E MIPI AMI Modeler includes:
- Build MIPI M-PHY AMI models for transmitters and receivers
- Wizard driven model generation workflow
- Support from M-PHY v4.0 (NRZ) to v6.0 (PAM4)
- 400mVpp amplitude and 85ohm generic IBIS file generation
The MIPI AMI Modeler enables you to construct AMI models swiftly and effortlessly for MIPI M-PHY applications with both NRZ and PAM4 modulation for transmitters and receivers.
Utilize the wizard-driven workflow to enable and modify specific parameters for your models, including CTLE, AGC, Compression, DFE, CDR, and more. MIPI AMI Models create the models in the following file formats: .ami, .dll / .so, .ibs, and .conf.
MIPI® and M-PHY® are registered trademarks of MIPI Alliance, Inc. C-PHY™ is trademarks of MIPI Alliance, Inc. and any use of such marks by Keysight Technologies is under license. Other service marks and trade names are those of their respective owners
Amplie as Capacidades
Want help or have questions?