O que você está procurando?
W3059E Electro-Thermal (ETH) High Performance Computing (HPC) Accelerator
Most Trusted RF and Microwave Electro-Thermal (ETH) Simulator in the Industry
A partir de
Electro-thermal (ETH) analysis significantly improves circuit simulation accuracy to guarantee electrical performance specs under transient or steady-state self-heating conditions and to avoid premature failures.
Highlights
The W3059E Electro-Thermal (ETH) High Performance Computing (HPC) Accelerator includes:
- The industry’s highest spatial temperature resolution for the most accurate and reliable circuit analysis in tightly integrated 3D modules.
- Parallelization option to run on HPC with a 10x typical speedup.
- Flexibility for incremental additions to achieve optimal speed.
Keysight ETH simulation provides the industry’s highest spatial temperature resolution for the most accurate and reliable circuit analysis in tightly integrated 3D modules. Swept ETH circuit simulation can be parallelized to run on HPC with a 10x typical speedup. ETH HPC Accelerator can be incrementally added to achieve the optimal speedup.
Amplie as Capacidades
Want help or have questions?