• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Saiba mais
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • Electronic Design Automation
    • Advanced Design System
    • W2383EP 5G Modem Library for ADS [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    W2383EP 5G Modem Library for ADS

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe a brochura
    Prev
    Produto de reposição
    Image for W3042E 5G And Cellular VTB
    W3042E 5G And Cellular VTB
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    • Enables verification of designs for the emerging 5G wireless standards
    • Contains pre-configured simulation setups with modulated sources and demodulation that comply fully with wireless specifications
    • Pre-configured setups are easily accessible from the component palette list or the component library browser in a Schematic
    • Includes 5G_FBMC Receive and Transmit Analysis Test Benches
    • Allows the importing of “Customized 5G Verification Test Benches (VTBs)” from SystemVue and using them in Advanced Design System (ADS)
    • The signal generation and demodulation algorithms are fully consistent with Keysight instrumentation to bring instrument-level compliance and accuracy into your circuit simulation and verification results

    5G_FBMC_Tx_Analysis VTB component is used to perform analysis and verification on a 28 GHz PA in ADSThe W2383EP 5G Modem Library for ADS enables the design and verification of designs for the emerging 5G wireless standards. This wireless library contains pre-configured simulation setups with modulated sources and demodulation that comply fully with wireless specifications. The signal generation and demodulation algorithms are fully consistent with Keysight instrumentation to bring instrument-level compliance and accuracy into your circuit simulation and verification results. Keysight’s 5G Wireless Library will always be first to emerge along with the latest standards because of our active participation in the standards-setting committees, which is critical for timely instrumentation design and development.

    5G VTB and 5G VTB Component

    The 5G VTB is a SystemVue Data Flow design in a SystemVue workspace. The 5G VTB component is a regular component in the ADS simulation environment, which is linked to the 5G VTB in the SystemVue. In general, VTBs enable the circuit designer to make use of sources and measurement setups from SystemVue and verify the performance of a circuit using real world complex modulated signals conforming to advanced 5G wireless standards.

    Creating 5G VTBs

    VTBs are created by a system designer in the SystemVue environment and then used by a circuit designer working in ADS. For information on how to create a VTB, refer to the SystemVue documentation.

    Built-in 5G VTB Components

    ADS provides some built-in 5G VTB components for the standard wireless standards from SystemVue. They can be accessed from the component palette list or the component library browser in a Schematic view. It is labeled as VTB-5G.

    Customized 5G VTB Components

    You can create a 5G VTBs in SystemVue and then use it in your design. For more information on how to create VTBs, refer to Creating a VTB in the SystemVue documentation.

    It is recommended to run the VTB in SystemVue before integration. For running the VTB, you may need to bypass the SVE_Link device. Reset the SVE_Link device state before saving the VTB file to be used in ADS.

    Each VTB is represented as a single file. After the VTB creation, the file is stored in a directory from where it can be read/accessed to be used in the design.