Measure dryer, transport pipe, and surrounding air temperature within the range of -50°C to 800°C.

HIGHLIGHTS

The temperature probe measures dryer, transport pipe and surrounding air temperature within the range of -50°C to 800°C.

Measurement accuracy: 0.75% ± 2.2°C.

 

Amplie as Capacidades

Want help or have questions?