Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
U1181A Immersion Temperature Probe
Measure the temperature of food, oil, and other liquids within the range of -50°C to 700°C
A partir de
Measure the temperature of food, oil, and other liquids within the range of -50°C to 700°C.
HIGHLIGHTS
The temperature probe measures food, oil, and other liquids temperature within the range of -50°C to 700°C.
Measurement accuracy: 0.75% ± 2.2°C.
Amplie as Capacidades
Want help or have questions?