• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Saiba mais
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • BERTs, Digitizers, and DAQs
    • U1083A 10 to 14-bit High-Speed VME/VXS Modules [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    U1083A 10 to 14-bit High-Speed VME/VXS Modules
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
    U1083A Dual-, Quad- and Eight-Channel, 125 MS/s to 2 GS/s High-Speed Modules

    • Up to 3 GHz bandwidth ADC, 500 MHz bandwidth DAC on U1083A-003 version
    • One Xilinx Virtex-5 SX50T FPGA with implemented Finite Impulse Response (FIR) filter on U1083A-005 version
    • 2 Xilinx Virtex-4 FPGAs, SX55 and FX100 for real-time signal processing and data flow control
    • Firmware Development Kit containing FPGA interface cores, software, and reference design
    • Two on-board DDR2 SDRAM banks, 32 Mwords, each 64-bit wide (512 MB total)
    • Auxiliary I/O mezzanine with multipurpose 12-bit 65 MS/s ADC, 12-bit 130 MS/s DAC, and 14 digital front-panel I/O ports
    • Available in 10- to 14-bit digitizer, 14-bit generator or 10-bit ADC/14-bit DAC module
    • VXS VITA 41.0 compliant

    The Keysight U1083A family covers a range of high-speed data converter products that are built upon a common VME/VXS platform on which analog mezzanines are plugged to provide a variety of high-resolution digitizers and/or generators.

    The base card provides high-performance, real-time data processing by means of two Xilinx Virtex- 4 FPGAs, one SX55 targeted at digital signal processing and one FX100 for data flow control. It also features two on-board DDR2 SDRAM banks, for a total of 512 MB memory, and an embedded FLASH memory allowing the platform to be easily reconfigured to perform user defined applications. The board is fully VME64x compliant and supports the 2eSST protocol, providing a substantial aggregate data bandwidth of more than 3.5 GB/s

    A variety of analog data converter mezzanines combining ADC, DAC and signal conditioning components have been developed to build on top of the base card. Some of these even include a Xilinx Virtex-5 FPGA featuring a data MUX and a Finite Impulse Response (FIR) filter for dynamic on-mezzanine signal correction. The resulting combinations of base card and analog mezzanines provide a range of 10- to 14-bit, high-speed data converters defined by the U1083A options.

    An optional firmware development kit (FDK) is available to help development of application firmware on the SX55 and FX100 FPGAs of the base card. The FDK includes a set of firmware cores to easily interface to the underlying hardware, a base design for each configuration to provide very simple, ready-to-use designs, and a test-bench environment for design and simulation.

    These products are ideal for wideband, high-speed, high-dynamic-range demanding applications such as electronic warfare (EW), Electronic Support (ES), Electronic Attack (EA) and Electronic Counter Measure (ECM), radar digital receiver/transmitter, telecommunications, and semiconductor testing applications, where high sample rate, high data-processing capabilities, and high throughput are mandatory.

    • Improve your measurement results with high-speed digitizers featuring FPGA processing
    • Reduce data bandwidth through peak detection using onboard signal processing

    Learn more about Keysight High-Speed Digitizers and Multichannel Data Acquisition Solutions