SW30USBH USB High Speed Validation License
The USB High Speed Validation License Suite is part of the subscription based Oscilloscope Compliance Test Software Suites. This suite covers Tx Validation licenses for USB with coverage across the USB technology from USB 3.2 to USB4v2 (PAM 3). Together with the subscription model, this enables the support and coverage continuity as the USB technology progresses through generations.
A partir de
Highlights
Compliance Test Software covered under the USB High Speed Validation License Suite
- D9350USBC - USB4v2 Transmitter Compliance Test Software
- D9340USBC - USB4 Transmitter Compliance Test Software
- D9320USBC - USB 3.2 Transmitter Compliance Test Software
Interested in a SW30USBH?
Extend the Capabilities of Your SW30USBH
Featured Resources
Want help or have questions?