D9350USBC USB 80 Gbps TX Test Application Software

Catálogos

The Keysight Technologies, Inc. Transmitter test application for the USB4® Version 2.0 Specification provides a fast and easy way to test, debug and characterize your USB 80 Gbps products. The tests performed by the D9350USBC software are based on the USB4 Version 2.0 Compliance Test Specification (CTS) and SigTest from the USB-IF. The test application offers a user-friendly setup wizard and a comprehensive report.