O que você está procurando?
SUB-CL-LEN CloudLens, Large Enterprise and MSP/Reseller Edition
A partir de
CloudLens Large Enterprise and Reseller/MSP Edition one (1) year subscription, package includes 500 credits. Credits are distributed individually. 1 credit required per active sensor vTap. This SKU is only valid for CloudLens 6.0 and above. Standard support for the purchaser included.
Highlights
Capture virtual traffic
Remove visibility blind spots by providing total visibility into all inter-VM and/or inter-Pod traffic, capturing and forwarding traffic of interest to physical or virtual packet brokers, or directly to monitoring tools.
- Enables complete visibility of east-west, inter-VM, inter-Pod traffic through virtual tapping, filtering and traffic forwarding
- Offers a solution with full access to network packets passing between VMs on hypervisor stacks
- Sends traffic to any existing endpoint, physical or virtual (tool agnostic)
- Follows VMs for continuous visibility throughout migration (VM-level monitoring)
- Supports vMotion and DRS o Meets SLAs and compliance requirements (SOX, PCI, HIPAA)
- Enables proactive monitoring and security of virtual data centers
CloudLens Large Enterprise and Reseller/MSP Edition one (1) year subscription, package includes 500 credits. Credits are distributed individually. 1 credit required per active sensor vTap. This SKU is only valid for CloudLens 6.0 and above. Standard support for the purchaser included.
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Amplie as Capacidades
Want help or have questions?