O que você está procurando?
SUB-CL-ENT CloudLens, Enterprise Edition
A partir de
CloudLens Enterprise Edition one (1) year subscription includes 150 credits. This SKU is for CloudLens 6.0 and above. Standard support included.
Highlights
Capture virtual traffic
Remove visibility blind spots by providing total visibility into all inter-VM and/or inter-Pod traffic, capturing and forwarding traffic of interest to physical or virtual packet brokers, or directly to monitoring tools.
- Enables complete visibility of east-west, inter-VM, inter-Pod traffic through virtual tapping, filtering and traffic forwarding
- Offers a solution with full access to network packets passing between VMs on hypervisor stacks
- Sends traffic to any existing endpoint, physical or virtual (tool agnostic)
- Follows VMs for continuous visibility throughout migration (VM-level monitoring)
- Supports vMotion and DRS o Meets SLAs and compliance requirements (SOX, PCI, HIPAA)
- Enables proactive monitoring and security of virtual data centers
CloudLens Enterprise Edition one (1) year subscription includes 150 credits. This SKU is for CloudLens 6.0 and above. Standard support included
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Amplie as Capacidades
Want help or have questions?