S97460B True-Mode Stimulus
S97460B provides mismatch-corrected true-mode stimulus and enables accurate balanced measurements on 4-port P50xxA vector network analyzer configurations.
A partir de
S97460B provides mismatch-corrected true-mode stimulus and enables accurate balanced measurements on 4-port P50xxA vector network analyzer configurations.
Highlights
Enables Accurate Balanced Measurements Under Real Operating Conditions
The S96460B integrated true-mode stimulus application (iTMSA) provides mismatch-corrected true-mode (true differential and true common) stimulus and enables accurate balanced measurements under real operating conditions. iTMSA also provides balanced measurements with forward-only sweep, reverse-only sweep, and frequency or power sweep with arbitrary phase and amplitude offsets. S97460B only works on 4-port P50xxA configurations with 2 signal sources, such as one P502xA-402 or two P500xA-200 units.
- Fast and fully error-corrected mixed-mode S-parameter measurements with true-mode stimulus
- Accurate differential and common-mode stimulus with VNA/DUT mismatch error correction
- Arbitrary phase and amplitude offsets with normal and in-fixture modes
- Bi-directional, forward-only, or reverse-only true-mode stimulus
- Supports balanced input and output, one balanced and one single-ended devices
Amplie as Capacidades
Want help or have questions?