S95460B provides mismatch-corrected true-mode stimulus and enables accurate balanced measurements on M980xA PXI vector network analyzers

Highlights

Enables Accurate Balanced Measurements Under Real Operating Conditions
 
The S95460B integrated true-mode stimulus application (iTMSA) provides mismatch-corrected true-mode (true differential and true common) stimulus and enables accurate balanced measurements under real operating conditions. iTMSA also provides balanced measurements with forward-only sweep, reverse-only sweep, and frequency or power sweep with arbitrary phase and amplitude offsets. S95460B only works on 4-port configurations with two signal sources, such as two M980xA-200 modules.
 
  • Fast and fully error-corrected mixed-mode S-parameter measurements with true-mode stimulus
  • Accurate differential and common-mode stimulus with VNA/DUT mismatch error correction
  • Arbitrary phase and amplitude offsets with normal and in-fixture modes
  • Bi-directional, forward-only, or reverse-only true-mode stimulus
  • Supports balanced input and output, one balanced and one single-ended devices

Amplie as Capacidades

Want help or have questions?