RP5901C GPIB Interface Board
GPIB communication interface board
A partir de
Interface board enabling GPIB communication for RP5900 series power supplies and EL4900 series electronic loads.
Highlights
The RP5901C Interface Board provides GPIB communication for RP5900 series regenerative DC power supplies and EL4900 series DC electronic loads. It enables standardized remote control and monitoring through the GPIB interface.
Amplie as Capacidades
Want help or have questions?