Quantum Control System Software
QCS System Software
A partir de
Quantum Control System Software – Scalable Architecture Supporting 1 to 60 Chassis
Highlights
The QCS software contains the following features.
- Quantum configuration file allows users to define mapping between quantum components and classical channels
- QCS API enables programmatic creation of experiments and pulse sequences
- Multiple backends allow easy switching setup, execution, and visualization of quantum sequences
- Separation of calibration parameters simplifies tune-up routines
- Tight integration with QCS hardware leverages FPGA acceleration and synchronization through the python API
Required Licenses
To use all features of the QCS Software, one of the following licenses are required.
Product Description
- Q5500OSTA - Quantum Control System SW - OS - for Up to 1 Chassis
- Q5500OCHA - Quantum Control System SW - OS - for Up to 3 Chassis
- Q5500OORA - Quantum Control System SW - OS - for Up to 6 Chassis
- Q5500OTRA - Quantum Control System SW - OS - for Up to 12 Chassis
- Q5500OMRA - Quantum Control System SW - OS - for Up to 60 Chassis
Amplie as Capacidades
Want help or have questions?