NanoVTEP Mini Signal Conditioner board has 16 ports to connect to 16 NanoVTEP probes.

Highlights

nanoVTEP Mini Signal Conditioner board has 16 ports to connect to 16 nanoVTEP probes.

This board has two 3.175 mm holes, which allow the MUX card to be mounted on the probe plate(s) with two screws and two standoffs/spacers.

Note: The nanoVTEP Signal Conditioner board and nanoVTEP Mini Signal Conditioner board cannot be used together in the same fixture.

Amplie as Capacidades

Want help or have questions?