N9089B02E Wireless Connectivity Bundle
Wireless connectivity measurement applications bundle
A partir de
This is the X-Series Measurement Application subscription bundle for wireless connectivity measurement applications including WLAN 802.11, Bluetooth, 802.15.4, Z-Wave and LoRa CSS.
Highlights
- WLAN 802.11a/b/g/j/p/n/af/ah measurement application
- WLAN 802.11ac/ax measurement application
- WLAN 802.11be measurement application
- Bluetooth measurement application
- Short Range Communication and IoT measurement application (802.15.4 BPSK or O-QPSK, Z-Wave, LoRa CSS)
Amplie as Capacidades
Want help or have questions?