N9056EM1E Channel Quality for Noise Power Ratio Measurement Application, Multi-touch UI
Characterize RF components with NPR measurement
A partir de
Characterize RF components using multi-tones and deep notches with connection to signal generator for Noise Power Ratio (NPR) measurement
- Characterize RF components using multi-tones and deep notches to make Noise Power Ratio (NPR) measurement
- Tones phase can be defined with phase type as zero phase, random phase, or parabolic phase. You can also import a notch user pre-defined table as MTD files (*.mtd)
- Measurement results including signal power, worst NPT, NPR reference power, frequency error, notch metrics with offset frequency, integration bandwidth, NPR, peak power, peak frequency etc.
- Support Keysight X-Series Signal Generators N5186A with valid license E7621APPC or VXG Microwave Signal Generator with valid license N7621APPC for multi-tones and notches signal generation
- Keysight supports tiered X-app models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT. The higher tiered X-app models can run at the lower platforms, which means N-models can run on all platforms, and E-models can only run on MXA/EXA/MXE/VXT
- Use multi-touch user interface and SCPI remote interface
- Extend test assets with transportable, USB portable, or floating licenses between X-Series signal analyzers
Amplie as Capacidades
Want help or have questions?