• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Oscilloscope Software
    • N8848A MIPI C-PHY Protocol Decode for Infiniium Series Oscilloscopes [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    N8848A MIPI C-PHY Protocol Decode for Infiniium Series Oscilloscopes

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe as visões gerais técnicas
    Prev
    Produto de reposição
    Image for D9010MCDP MIPI CSI and DSI Protocol Decode/Trigger Software
    D9010MCDP MIPI CSI and DSI Protocol Decode/Trigger Software
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    Key features

    • Set up your oscilloscope to show C-PHY protocol decode in less than a minute
    • Save time and eliminate errors by viewing packets at the protocol level
    • Use time-correlated views to quickly troubleshoot serial protocol problems

    Compatible oscilloscopes

    • Infiniium 9000A or S-Series oscilloscope
    • Infiniium 90000A, V-Series, 90000X, Z-Series oscilloscope
    • Infiniium 6.10 or higher software-operated oscilloscope

    Requirements

    • Windows 7 or above operating system
    • Infiniium 6.10 or higher software revision
    • 3 high-bandwidth active probes

    C-PHY is a MIPI physical layer (PHY) standard that provides high-throughput performance over bandwidth-limited channels to connect displays and cameras to an application processor. The standard provides a PHY for both MIPI Alliance’s Camera Serial Interface (CSI-2) and Display Interface (DSI-2) specifications. This enables engineers to scale their implementations to support a wide range of higher resolution image sensors and displays, while keeping power consumption low. However, because the C-PHY supports two application layers, engineers implementing a C-PHY interface must be able to see a device’s signal integrity and protocol data to ensure it conforms to the MIPI specification.

    With C-PHY, seven consecutive symbols are used to transmit 16 bits of data over a minimum of 3 wires (one lane), after encoding. Troubleshooting C-PHY-based applications can therefore, be time-consuming and error-prone because the engineer has to manually scroll through the waveform looking for regions of interest.

    Keysight’s N8848A MIPI C-PHY protocol decoder software extends the capability of Infiniium oscilloscopes, minimizing the time required for debugging and testing designs with CSI-2 and DSI-2 interfaces.