• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Oscilloscopes

      Learning Journey

      Oscilloscopes
      Follow guided learning paths covering oscilloscope fundamentals, key measurements, and applications.
      Start Learning
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Oscilloscopes

      Learning Journey

      Oscilloscopes
      Follow guided learning paths covering oscilloscope fundamentals, key measurements, and applications.
      Start Learning
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
    • Oscilloscopes
    • N8814A 10GBASE-KR Backplane Ethernet Electrical Compliance Application Software [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    N8814A 10GBASE-KR Backplane Ethernet Electrical Compliance Application Software

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    Service Notes
    Notas de Serviço
    pdf Baixe o folheto de dados
    Prev
    Produto de reposição
    Image for N8814B 10GBASE-KR Backplane Ethernet Electrical Compliance Application Software
    N8814B 10GBASE-KR Backplane Ethernet Electrical Compliance Application Software
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    Standards supported:

    • The N8814A 10GBASE-KR Backplane Ethernet electrical compliance application software provides rapid and automated testing of Backplane Ethernet network devices.
    • The application automates compliance test coverage for tests in the Backplane Ethernet IEEE 802.3ap specification.
    • A wide range of 10GBASE-KR Backplane Ethernet electrical tests are performed.
    • Optional 40GBASE-KX4 Backplane Ethernet compliance is supported using the Keysight Switch Matrix.

    Automation:

    • Automated setup ensures result repeatability and lets test engineers run the application without being an expert on Backplane Ethernet testing procedures.
    • Test setup wizard guides user through test selection, configuration, connection, execution and results reporting.
    • Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed.
    • Test results reports test configuration, measurements made, pass/fail status, margin analysis and waveforms.

    Requirements:

    • N2802A 25 GHz InfiniiMax III Series probe amplifier
    • N2836A InfiniiMax III 26 GHz solder-in probe head
    • When combined with 40GBase-KR4 Ethernet option:
      - Keysight U3020A S26 or BitIfEye BIT2100 Switch Matrix

    Extensibility:

    • The application is available as a fixed license for a specific oscilloscope, or it can be ordered as a server-based floating license that can move between multiple oscilloscopes.
    • Use the N5467A user-defined application tool (www.keysight.com/find/uda) to:
      - Create and fully integrate custom tests, configuration variables and connection instructions.
      - Insert external application calls into the run sequence, such as MATLAB scripts or your device controller.
      - Configure additional external instruments used in your test suite.

     


     

    The N8814A 10GBASE-KR Backplane Ethernet electrical performance validation and compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 10GBASE-KR and 40GBASE-KR4 Ethernet designs. The Ethernet electrical test software lets you automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

    The 10GBASE-KR electrical performance validation and compliance software performs a wide range of electrical tests to meet the 10GBASE-KR electrical specifications as documented in the IEEE 802.3ap standard. The software requires at least one InfiniiMax active differential probe (N2802A or N2803A) with N2836A InfiniiMax III 26 GHz solder-in probe head. For the optional 40GBASE-KR4 Backplane Ethernet compliance testing, you will need the Keysight U3020A S26 or BitIfEye BIT2100 Switch Matrix hardware, which supports multi-channel digital signals.

    The N8814A 10GBASE-KR Backplane Ethernet electrical performance validation and compliance software runs on all Infiniium 90000 X-Series and 90000 Q-Series oscilloscopes.