Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N7660EMBC PathWave Signal Generation for Multi-Emitter Scenario Generation (MESG)
Create realistic multi-threat environments for EW test
A partir de
Create dense radar threat environments for EW test on one or more Keysight UXG agile signal generators. Define antenna dwells to simulate scanned arrays.
HIGHLIGHTS
- Create validated, performance-optimized multi-emitter scenarios for electronic warfare (EW) test from 0 to 40 GHz
- Define radar emitters in a graphical user interface using parameters such as amplitude, frequency, pulse width, modulation-on-pulse, PRI, coherent processing interval, and mechanical and electronic antenna scan modulation
- Define antenna dwells to simulate radars with electronically scanned arrays
- Combine radar emitters into multi-emitter scenarios
- Automatically computes Angle of Arrival and kinematics
- Note: The MESG software is subject to ITAR export regulations. For more information, please contact your Keysight sales representative.
- KeysightCare software support subscription included
Amplie as Capacidades
Want help or have questions?