Generate analog modulation through the IQ system of VXG M9384B/M9484C or MXG N5186A.

Highlights

  • Create amplitude, frequency, and phase modulated test stimulus signals
  • Accelerate workflow with settings embedded into the signal generator user interface
  • Keysight supports tiered PathWave signal generation models with N-model applications (N7642APPC with prefix "N") for high-performance hardware platforms: M9484C VXG, M9384B VXG, and M9383B VXG-m, E-model applications (E7642APPC with prefix "E") for mid-range HW platform: N5186A MXG.
  • Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7642APPC could run on N5186A MXG, but E7642APPC cannot run on M9484C VXG.
  • KeysightCare software support subscription included

Amplie as Capacidades

Want help or have questions?