N7637APPC PathWave Signal Generation Pro For mmWave WLAN, PC Application
Create IEEE 802.11ad/ay test signals - PC license
A partir de
Create, download and playback mmWave WLAN signals for 802.11ad or 802.11ay with Keysight AXIe Arbitrary Waveform Generator
HIGHLIGHTS
- Create fully-coded WLAN 802.11ad or 802.11ay signals for receiver test
- Support single-carrier and SISO mode
- Support Keysight PXIe AWG output with DUC mode and external up-converter for mmWave signal
- KeysightCare software support subscription included
Amplie as Capacidades
Want help or have questions?