N7620APPC PathWave Signal Generation for Pulse Building, Embedded Application
Create test signals for radar and electronic warfare
A partir de
Create complex single-emitter pulse patterns with Keysight M9484C VXG vector signal generator.
Highlights
- Create Keysight validated and performance optimized reference signals for radar and Electronic Warfare (EW) test.
- Produce simple CW pulses and pulses with shaping and complex phase and frequency-encoding.
- Build pulses and pulse patterns to simulate a single radar emitter.
- Support different hopping, PRI patterns and antenna scans for receiver test.
- Create radar signals with up to 2.5 GHz of bandwidth from 1 to 54 GHz (up to 110 GHz with frequency extender).
- Import .pbp files generated by N7620B Signal Studio for Pulse Building for backwards compatibility.
- Support test automation with SCPI commands.
- Accelerate the signal creation process with a multi-touch graphic user interface.
Amplie as Capacidades
Want help or have questions?