Create custom IQ and custom OFDM signals with Keysight signal generators.

Highlights

  • Supports configurable custom IQ modulations and custom OFDM constellations settings
  • Provides various quick setups for custom IQ and OFDM signals
  • Supports exporting signal configurations as 89600 VSA Setup files for seamless analysis
  • Accelerates signal creation process with a multi-touch graphic user interface
  • Provides full SCPI command support for automated test system integration

Keysight offers tiered PathWave signal generation models to support different hardware platforms. The N-model applications (e.g., N7608APPC, with prefix "N") are designed for high-performance platforms, such as the M9484C VXG. The E-model applications (e.g., E7608APPC, with prefix "E") are designed for mid-range platforms such as the N5186A MXG.

Higher-tiered models are backward compatible and can run on lower-tiered hardware platforms. For example, N7608APPC can run on N5186A MXG, but E7608APPC cannot run on M9484C VXG.

KeysightCare software support subscription is included to ensure ongoing access to technical assistance.

Amplie as Capacidades

Want help or have questions?