N5476A InfiniiMax III Browser Replacement Tips (Kit of 4)
Troubleshoot differential signals with Z-axis compliance and variable spacing from 20 to 125 mil
A partir de
Replacement browser probe tips for the N5445A browser head
Highlights
The N5445A browser head (30 GHz) for the InfiniiMax III/III+ probing system is the best choice for quick general-purpose troubleshooting of differential signals with its z-axis compliance and variable spacing from 20 mil to 125 mil (or 0.5 mm to 3.1 mm). The span between the signal tips is easily adjusted with a thumb wheel on the browser. Integrated LED lighting at the tip illuminates the probing area for better visibility. Order N5476A for replacement browser tips (set of 4).
Amplie as Capacidades
Want help or have questions?