O que você está procurando?
N5179V Millimeter-Wave Signal Generator Frequency Extension Module
Provides high-power millimeter test signals for various waveguide bands
A partir de
Provides high-power millimeter test signals for various waveguide bands; features a band-specific output port flange
Highlights
- Frequency range up to 1.1 THz and-specific output port flange
- High output power
- Driven directly from an E8257D PSG, E8267D PSG, N5183B MXG, or N5173B EXG
- Direct frequency control and display on the signal generator
- Pulse, FM, and ΦM available through mm frequency extender module
- Single-volt DC power supply included
The N5179V millimeter-wave signal generator frequency extension module is one of the amplifier/multiplier chain series (WRxx SGX-M) from Virginia Diodes, Inc. that has been designed to work directly with the E8257D PSG, E8267D PSG, N5183B MXG, or N5173B EXG. The module provides high-power millimeter test signals for various waveguide bands covering frequencies up to 1.1 THz. The N5179V preserves the high-frequency accuracy and frequency resolution of the PSG.
Amplie as Capacidades
Want help or have questions?