• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • BERTs, Digitizers, and DAQs
    • N4877A Clock Data Recovery & Demultiplexer [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    N4877A Clock Data Recovery & Demultiplexer

    Status do Produto:
    Obsoleto
    Obsoleto
    KeysightCare
    KeysightCare
    Technical Support
    Suporte técnico
    pdf Baixe o folheto de dados
    Prev
    Produto de reposição
    Image for N1078A Optical/Electrical Clock Recovery
    N1078A Optical/Electrical Clock Recovery
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Image for N1077A Optical/Electrical Clock Recovery
    N1077A Optical/Electrical Clock Recovery
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    • Operates from 50 Mb/s to 32 Gb/s providing important headroom for forward error correction and proprietary rates
    • Tunable loop bandwidth up to 20 MHz and selectable peaking for to meet industry standards
    • Clock and auxiliary clock output with residual jitter as low as 100 fs rms for precision waveform analysis with the 86100 Digital Communications Analyzer
    • Built-in demultiplexer generates subrate data streams for economical BER testing
    • Sensitive data input for small signals
    • Easy to use graphical user interface via USB connection to a PC

    Characterize Next-generation Receivers and Transmitters

    The N4877A Clock Data Recovery is designed to operate over from 50 Mb/s to 32 Gb/s. The wide data rate range allows testing of emerging standards like 100GbE and 32GFC while covering existing lower speed standards. The 16G option operating up to 16.5 Gb/s is ideal for 16GFC as well as computer standards like USB 3.0, SATA, SAS and PCIe including PCIe gen4.

    Recover Clocks or Clean-Up Clocks

    The N4877A provides necessary clock signals for BERTs or oscilloscopes when access to appropriate clock signals from the device under test (DUT) is not possible. The N4877A recovers clocks from data streams if a clock is not available or can act as clean-up PLL for existing clocks with excessive intrinsic jitter to allow accurate measurements.

    Simplify Receiver Testing of high speed Devices

    The N4877A Clock Data Recovery and Demultiplexer 1:2 is the counterpart to the N4876A Multiplexer 2:1 and complements Keysight's J-BERT and ParBERT based receiver test solutions for data rates between 12.5 Gb/s and 28.4 Gb/s.
     

    Alternative Text
     

     

     

     

     

     

     

     

    SW controlled swappable demultiplexer outputs, a Jitter Tolerance Test mode and connection cable kits specially designed for J-BERT N4903B simplify receiver testing.

    Measure the real Performance of clock less Devices

    Low intrinsic jitter paired with tunable loop bandwidth, selectable peaking and high sensitivity enable accurate measurements of transmitters.

     

     

     

     

     

     

     

    The N4877A’s auxiliary clock output provides ultralow intrinsic random jitter of less than a 100 fs rms making it the ideal companion for sampling scopes equipped with a precision timebase.

    Easily Control all Settings

     

     

     

     

     

     

     

     

     

     

     

    The settings of the N4877A Clock Data Recovery and Demultiplexer can be controlled through its rear-panel USB connection and a standalone user interface that runs on a Windows® PC. The SW can be installed on instruments running Windows® XP or Windows® 7

    PLL and Jitter Spectrum Analysis

    Use 86100CU-400 or 86100DU-400 software to make fast, accurate and repeatable measurements of phase-locked loop (PLL) bandwidth/jitter transfer. With a precision jitter source a clock data recovery (N4877A, 83496B or N1070A) can be configured as a jitter receiver to create a PLL stimulus-response test system.

    Classificar por :
    Data
    Data Título
    Filter Results
    Nenhuma informação encontrada para este produto.
    Redefinir
    By Type of Content