• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Scale AI Compute. Simplify Validation.

        Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.

        Explore Solutions
        AI Compute Validataion Solutions
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Photonic and Optical Test
    • N4391B Optical Modulation Analyzer [Discontinued]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    N4391B Optical Modulation Analyzer

    Status do Produto:
    Descontinuado/Com suporte atualmente
    Descontinuado/Com suporte atualmente
    KeysightCare
    KeysightCare
    Technical Support
    Suporte técnico
    Accessories
    Accessories
    Calibration and Repair
    Calibração e Reparo
    Solicitar Serviço pdf Baixe o folheto de dados
    Prev
    Produto de reposição
    Image for N4391C Optical Modulation Analyzer
    N4391C Optical Modulation Analyzer
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    Highlights

    Compact tool for complex modulated optical signals
     
    The Keysight N4391B Optical Modulation Analyzer enables development of the coherent technologies required to achieve the next level of performance in modern communication systems such as between, and in, datacenters. It consists of a UXR real-time oscilloscope and a calibrated coherent optical receiver. The N4391B builds on the UXR oscilloscope series’ noise performance and Keysight’s reliable and flexible vector signal analysis (VSA) software.
     
    The most compact OMA solution of its class, the N4391B not only solves your coherent measurement problems but also makes your test equipment decision easier and protects your investment: it provides two paths of upgradability that can be accomplished in minutes through the installation of licenses.
     
    While complex modulated signals are commonly used in long-distance transmission across DWDM links, newly proposed technologies for intra-datacenter interconnect use the coherent approach in the O-band, addressing the higher data rate need with improved power efficiency. Keysight now provides OMA coherent receivers for the O-band in addition to the current coherent receivers that work in the C-band and L-band.
     
    Applications
     
    The ever-growing demand for higher transmission capability drives symbol rates on an ever-increasing trajectory. Yesterday’s systems at 64 GBaud are yielding to newly proposed ones at 124 GBaud and beyond to 200 GBaud. The Keysight N4391B helps you keep pace with this evolution that demands test equipment that can handle the symbol rate classes of transceivers for 800 Gb/s, 1.2 Tb/s to 1.6 Tb/s, from the first day in advanced research through the development phase.
    Not only symbol rates are challenging, but also modulation formats are getting more demanding due to the higher-order quadrature amplitude modulation which requires a step up in noise performance. The N4391B meets this challenge with the UXR’s Effective Number of Bits performance having an ENOB of 5.4.
     
    The Keysight N4391B provides an operating bandwidth up to 110 GHz and a myriad of options for selecting modulation formats. Even user-defined modulation formats are supported through an additional option, and all at an outstanding high ENOB at highest bandwidths.
     
    Bandwidth upgradability
     
    The N4391B is offered in two versions of optical coherent receivers: one is calibrated to 70 GHz operation and equipped with 1.85 mm connectors. It is available in C-band and O-band variants. A second one is factory calibrated to 110 GHz and equipped with 1.0 mm connectors. The bandwidth of operation is dependent on the oscilloscope bandwidth and the coherent receiver bandwidth chosen.
     
     
    Each of the N4391B's configurations are upgradable to higher bandwidths: configurations based on the 1.85 mm connector can be upgraded from 40 GHz to 50 GHz, or 59 GHz, up to 70 GHz, while configurations based on the 1.0 mm connector can be upgraded from 40 GHz to 59 GHz, 70 GHz, 80 GHz, 100 GHz, up to 110 GHz. There are even configurations possible that feature different bandwidths for electrical and optical measurements.
    Classificar por :
    Data
    Data Título
    Filter Results
    Nenhuma informação encontrada para este produto.
    Redefinir
    By Type of Content