O que você está procurando?
N15002A Materials Measurement, Arch Reflectivity Method
Arch reflectivity method to characterize your MUT
A partir de
N15002A Arch reflectivity method software enables you to characterize the dielectric and magnetic characteristics by the arch reflectivity method.
Highlights
- Automates complex dielectric and magnetic characteristics measurements by the arch reflectivity method on Keysight Vector Network Analyzers.
- Frequency: 100 MHz to 1.1 THz.
- Multiple charts and traces aid in data analysis.
- Offline mode enables you to do the data analysis on your PC.
- Measurement report available to share the results to others.
Keysight N15002A Arch reflectivity method allows you to evaluate and characterize your material under test (MUT) using the Arch reflectivity method with Keysight Vector Network analyzers. This method was developed by the U.S. Naval Research Lab and is an useful technique to test angular dependent absorptive characteristics of a material. The measurement frequency range is up to 1.1 THz depending on the instrument and sample holder or fixture used. The N15002A is fully compatible with the N1500A option 002 Arch reflectivity software.
Amplie as Capacidades
Want help or have questions?