O que você está procurando?
N15001A Materials Measurement, Transmission Line and Free Space Method
Transmission line and free space method software
A partir de
N15001A Transmission line and free space method software enables you to characterize your material's permittivity and permeability characteristics by the transmission line or free space method.
Highlights
- Automates complex permittivity and permeability measurements by the transmission line or free space method on Keysight Vector Network Analyzers.
- Frequency: 100 MHz to 1.1 THz.
- Multiple charts and traces aid in data analysis.
- Offline mode enables you to do the data analysis on your PC.
- Measurement report available to share the results to others.
Keysight N15001A Transmission line and free space method software allows you to evaluate and characterize your material under test (MUT) using the transmission line or free space method technologies with Keysight Vector Network analyzers. The measurement frequency range is up to 1.1 THz depending on the instrument and sample holder or fixture used. The N15001A is fully compatible with the N1500A option 001 Transmission line and free space software.
Amplie as Capacidades
Want help or have questions?