See More in the Frequency Domain with Real-Time Spectrum Analysis (RTSA). All MXR-Series models come standard with 40 MHz of analysis bandwidth for DDC and RTSA on one center frequency, with options for 160 or 320 MHz of analysis on 4 or 8 different center frequencies. RTSA is ideal for testing fast changing signals. For example, highly dynamic Bluetooth data is difficult to capture consistently with standard FFT but easy with RTSA. RTSA’s speed of 200,000 FFT plots per second mean that even bursty Bluetooth data is captured easily, while nearly invisible with the usual FFT (~1,000 plots per second).

HIGHLIGHTS

Keysight Infiniium MXR-Series oscilloscopes enable you to see more in the frequency domain with Real-Time Spectrum Analysis (RTSA). The RTSA view in the Infiniium MXR-Series provides spans from 40 MHz to 320 MHz. With a maximum frequency range of 6 GHz, the Infiniium MXR-Series easily supports applications from ZigBee to 5G FR1. 

All models come standard with 40 MHz of analysis bandwidth for DDC and RTSA on one center frequency, with options for 160 or 320 MHz of analysis on 4 or 8 different center frequencies. And with the Frequency Extension option (MXR2FRE), the frequency range for DDC and RTSA is not limited to the bandwidth of your oscilloscope.

Real-Time Spectrum Analysis

  • Confidently capture fleeting or transient signals
  • Frequency mask trigger
  • Measurements via cursors
  • Center frequency up to oscilloscope bandwidth or   
    6 GHz center frequency with Frequency Extension (MXR2FRE) upgrade

Digital Down-Conversion:

  • 2 GHz span, all channels
  • Frequency mask trigger (FMT)
  • Cursor measurements
  • Demodulate, analyze and perform advanced signal analysis on I/Q signals and with VSA and MATLAB software

Standard Performance

  • Frequency Range: 0 Hz to Oscilloscope Bandwidth
  • Analysis Bandwidth: 40 MHz
  • Center Frequency Control: All channels are locked together

If you add the RTSA/DDC Option:

  • Frequency Range: 0 Hz to Oscilloscope Bandwidth
  • Analysis Bandwidth: 
    • RTSA: 160/320 MHz
    • DDC: 2 GHz
  • Center Frequency Control: Independent per channel

If you add the RTSA/DDC Option and the Frequency Extension (MXR2FRE) option:

  • Frequency Range: 0 Hz to 6 GHz
  • Analysis Bandwidth: 
    • RTSA: 160/320 MHz
    • DDC: 2 GHz
  • Center Frequency Control: Independent per channel

See the Infiniium MXR-Series datasheet for more performance detail and additional information.

Amplie as Capacidades

Want help or have questions?