O que você está procurando?
LIC-CL-AS-1-F vAppStack (vATIP) Virtual Packet Processing With AppStack License
A partir de
VAppStack (vATIP) Virtual Packet Processing With AppStack License
Highlights
- 8 Virtual Network Interfaces supported
- max. of 100 filtering rules
- L2-L3 filtering supported
- L2-L4 filtering supported
- IP ethernet type supported
- Traffic Aggregation and Replication
- Deduplication and Header Stripping
- Data masking
- GRE Tunnel origination and termination
- Application filtering, Real-time application dashboard
- Data Masking PLUS
- Geo-location and Tagging
- NetFlow and IxFlow (enhanced NetFlow)
Keysight CloudLens Private virtual packet processing with AppStack. Full Feature pack, 1 instance, perpetual license. Features included: - PacketStack: GRE Termination, Deduplication - AppStack: NetFlow generation - Application Filtering, Geolocation and tagging, Data masking, IxFlow generation. - SecureStack: Threat Insights Also includes software updates for one (1) year - Access to Customer Web Portal and Technical Support for one (1) year, during normal business hours with best effort response time.
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Amplie as Capacidades
Want help or have questions?