Perform Power versus Time (also referred to a Transmit Power On/Off) analysis on LTE time domain bursts.

HIGHLIGHTS

The KS9801PV4B PathWave Measurements LTE TDD Downlink PvT includes:

  • The transient period at the beginning and end of each burst
  • Power during the on and off periods of the transmitter
  • Results are averaged across multiple bursts
  • Acquisitions at different ranges are combined to achieve improved dynamic range

Amplie as Capacidades

Want help or have questions?