Analyze PAM‑3 and PAM‑4 signals with Keysight'S D9320PAMA on UXR and XR8 oscilloscopes using automated jitter and noise analysis.

Highlights

Keysight’s PAM-N Analysis Software D9320PAMA enables engineers to efficiently analyze and debug PAM-3, and PAM-4 signals using the powerful Infiniium UXR and XR8 oscilloscope platform. With automated measurement setup, advanced jitter and noise analysis, and intuitive visualization tools, the software accelerates validation of high-speed serial designs and next-generation communication systems.

Comprehensive PAM Signal Analysis

  • Advanced SNDR measurements including Sigma-n, Sigma-e, Pmax, SNDR, and level mean for deeper characterization of PAM signal quality.
  • Noise compensated Jitter and SNDR analysis.
  • 12-Edge PAM-4 Jitter Analysis including J3u, J4u, J6u, Jrms, and Even-Odd Jitter (EOJ).
  • Pattern-Aware PAM Analysis.
  • Noise and Jitter Visualization.
  • Data TIE Analysis.
  • BER and SER Measurements.
See the D9320PAMA Product Fact Sheet for full list of features and oscilloscope compatibility.

Amplie as Capacidades

Want help or have questions?