O que você está procurando?
D9310AGGC Compliance Test Software Measurement Server
The D9310AGGC Compliance Test Software Measurement Server License provides the capability to offload the measurements from the compliance test software running on an oscilloscope to one or multiple virtual machines or measurement servers. This allows you to perform continuous data acquisition and computation of tests result in parallel, reducing the overall test time.
A partir de
Highlights
- Supports Keysight high speed digital compliance test software – PCIe 5, DisplayPort, USB4, LPDDR5, etc.
- Enables test time reduction with scalable computation/processing and acquisition capabilities .
- Enables effective and optimized utilization of available resources, i.e., virtual machines, oscilloscopes.
- Enables test sequencing and execution control through a single machine.
- Supports result collection and report generation on a dedicated machine.
Key Features
- Setup virtual machines in local server or cloud
- Resource arbiter for configuring available resources
- Single machine for test sequencing and executing control
Shorten Your Compliance Application Test Time
Separate the physical measurement from data processing in the cloud and realize the potential speed improvement with the new measurement disaggregation architecture.
Free Trials
Get a 30-day trial license for D9310AGGC.
The D9310AGGC Compliance Test Software Measurement Server comes pre-installed with the Keysight Infiniium Offline and compliance application software, so there are no files to download and install.
Interested in the D9310AGGC?
Extend the Capabilities of Your D9310AGGC
Featured Resources
Want help or have questions?