• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Oscilloscope Software
    • D9120ASIA Advanced Signal Integrity Software (Crosstalk) for Infiniium 90000-, V-, Z- And UXR-Series Oscilloscopes [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    D9120ASIA Advanced Signal Integrity Software (Crosstalk) for Infiniium 90000-, V-, Z- And UXR-Series Oscilloscopes

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe o folheto de dados
    Prev
    Produto de reposição
    Image for D9020ASIA Advanced Signal Integrity Software (Crosstalk)
    D9020ASIA Advanced Signal Integrity Software (Crosstalk)
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    Highlights

    Emulate Feed-Forward (FFE), Decision Feedback (DFE), and Continuous-Time Linear Equalization (CTLE)

    • Application allows for accurate modeling of DFE, FFE and CTLE
    • FFE emulation accurately depicts hardware equalization
    • DFE is adaptive and allows for customization of the tap values

    InfiniiSim

    • Removes channel effects such as lossy cables or test fixtures; commonly referred to as ‘de-embedding’
    • View waveforms anywhere in a modeled system
    • Inserts channel effects such as a standard cable model
    • Replace one or more channel element with another

    Crosstalk

    • Challenges the crosstalk analysis application addresses
    • Identify the sources of crosstalk affecting the victim
    • Quantify how much each aggressor is disrupting the victim
    • Remove the effect of crosstalk from the victim signal for analysis
    • Check how much design margin is recovered when crosstalk is removed from victim+V26

    Serial Data Equalization
    Equalization is becoming an increasingly important application for today's digital designers. Higher data rates coupled with longer backplanes and interconnect distances have resulted in greater signal attenuation at the receiver. The outcome is the closing of eyes at the receiver, making it difficult to distinguish between a high and a low for even the most sophisticated decoding algorithms. The Infiniium serial data equalization (SDE) software utilizes Infiniium's low noise floor and clock recovery algorithms, combined with new equalization software, to accurately depict DFE, CTLE, and FFE. Now users can model equalization and de-embedding using only their oscilloscope and the Infiniium SDE software

    InfiniiSim Waveform Transformation Toolset
    This application provides the most flexible and accurate means to render waveforms anywhere in the digital serial link. The configurable system modeling allows you to remove the deleterious effects of unwanted channel elements, simulate waveforms with channels models inserted, view waveforms in physically un-probable locations, compensate for loading of probes and other circuit elements, and do so simply and quickly on the real-time oscilloscope.

    Cross Talk Analysis
    The need for increased speeds in data communications systems has led to higher data rates and parallel data lanes, which are necessarily placed closer together. The combination of higher bit rates and tightly-spaced lines lead to an increased amount of crosstalk. As a result, crosstalk is becoming a more important problem to diagnose. Power supplies are also an important component. They can create interference on the data lanes they drive in the form of noise and jitter, and they are susceptible to data-dependent noise such as Simultaneous Switching Noise (SSN), which leads to ground bounce. Keysight has developed a crosstalk analysis application to assist in the diagnosis of crosstalk. The application not only detects and quantifies the presence of crosstalk, but it can also determine which aggressors are primarily responsible. It can go one step further by actually removing the crosstalk from the victim so you can visually compare the original waveform with the clean waveform side-by-side. You can compare the “before” and “after” waveforms directly on the scope display or by comparing the results from other scope analysis tools such as real-time eye diagrams or jitter analysis. This gives the user a direct way of quantifying the amount of improvement they can expect by mitigating the different sources of crosstalk.

    Compatible with all Infiniium oscilloscopes with firmware 6.30 or greater.

    Classificar por :
    Data
    Data Título
    Filter Results
    Nenhuma informação encontrada para este produto.
    Redefinir
    By Type of Content