• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • Oscilloscope Software
    • D9110MPLP LowSpeed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) for Infiniium Oscilloscopes [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    D9110MPLP LowSpeed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) for Infiniium Oscilloscopes

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe o folheto de dados
    Prev
    Produto de reposição
    Image for D9010MPLP LowSpeed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI)
    D9010MPLP LowSpeed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI)
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    Protocol Decode and Trigger Benefits

    • Set up your oscilloscope to show MIPI RFFE, I3C, and SMPI protocol decodes in less than 30 seconds
    • Get access to a rich set of integrated software-based protocol-level triggers
    • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

    D9110MPLP Specific Capabilities

    • Supports RFEE specification v1.10, v2.0, and v2.1
    • Supports I3C SDR, HDR-DDR, and legacy I2C standard, fast, and fast+ modes
    • Supports SPMI specification v1.0 and v2.0, as well as 8 GSID sets

    MIPI RFFE Protocol Decode

    The MIPI Alliance Specification for RF Front-End Control Interface (RFFE) was developed to offer a common and widespread method for controlling RF front-end devices. There are a variety of front-end devices, including Power Amplifiers (PA), Low-Noise Amplifiers (LNA), filters, switches, power management modules, antenna tuners, and sensors. RFFE is mainly an RF front-end-dedicated control interface. RFFE supports point-to-multipoint connectivity RF front-end control. RFFE utilizes a relatively high bus clock frequency of 26 MHz, and by the introduction of time-accurate triggering mechanisms, allows control of timing-critical functions in multiple devices.
    The RFFE protocol decoder enables faster and better development of wireless mobile products that employ the RFFE technology. The protocol analysis application lets teams quickly move from the physical layer to protocol layer measurements and includes software-based triggering.

    I3C and SMPI Protocol triggering and decode for Infiniium Series oscilloscopes

    One of many specifications defined by MIPI Alliance, I3C (Improved Inter-Integrated Circuit) is an interface that improves upon I2C and provides backward compatibility with legacy I2C devices. I3C is a two-wire, bi-directional serial bus, optimized for multiple sensor slave devices and controlled by only one I3C master device at a time. I3C supports higher speeds than I2C (12.5MHz) and supports several new high data rate (HDR) modes: HDR-DDR (Double Data Rate), HDR-TSL (Ternary Symbol Legacy), and HDR-TSL (Ternary Symbol for Pure bus). Keysight’s D9110MPLP protocol triggering and decode software application will help you see both the protocol information and waveform at the time with time-correlation between the waveform and protocol window so you can easily find issues on the protocol or physical layer.