The Keysight AC0199A ESD Cable Discharger supports controlled discharge of 1.85 mm to 3.5 mm connectors, helping prevent damage to sensitive instrument front-end circuitry.

Highlights

Electrical channel input and trigger input circuits are susceptible to electrostatic discharge (ESD). The Keysight AC0199A ESD Cable Discharger enables controlled discharge of 1.85 mm, 2.4 mm, 2.92 mm, and 3.5 mm connectors, helping protect instrument and device-under-test (DUT) connectors from ESD damage.

Amplie as Capacidades

Want help or have questions?