Perform 89600 VSA channel sounding measurement.

Highlights

  • Enable both channel sounding measurement (feature code as 89601CSDC) and advanaced component test measurement (feature code as 89601CTMC)
  • Advanced component measurment can enable the advanced features within component test measurment for statistical computation mode or homodyne system characterization
  • Channel sounding measurment can create coded channel sounding reference waveforms with simple setup of sample rate, shaping filter and sequence length
  • Channel sounding measurment can compare the received signal with reference signal to make channel sounding measurements including channel impulse response, channel frequency response, and sounding metric
  • Channel sounding measurment can support Low SNR
  • Channel sounding measurment can support the latest Keysight signal sources and analyzer platforms up to mmWave frequency including M9384C VXG, N9042B UXA, Infiniium UXR-Series real-time oscilloscopes
  • Channel sounding measurment can download waveforms into the M8190A AWG with PSG or external up-converter, M9384C VXG, N5186A or N5182B MXG vector signal generators
  • Channel sounding measurment can acquire data with up to 8 channels with oscilloscopes or signal analyzers
  • Channel sounding measurment can support Delay-Doppler map from Channel Impulse Response (CIR) and add four new views for Joint Communications and Sensing (JCAS) application

Amplie as Capacidades

Want help or have questions?