• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
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
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
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
    • 10885A PC Axis Board [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    10885A PC Axis Board
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
    General

    • Platform and size: PC-ISA-XT, 98 x 339 mm
    • Number of Axes per Board: 1
    • Resolution Extension: x32
    • External Sample Inputs: 1

    Operation with Plane Mirror Optics

    • Resolution: 4.9 nm
    • Maximum Velocity (also limited by laser head): 460 mm/sec

    Timing

    • Position Data Update Rate: 1/Ref Freq
    • External Sample Uncertainty: ± 1/Ref Freq

    Special Features

    • 32-bit, 2´s Complement Hardware Position Output
    • 32-bit Programming API available for Windows 9x, NT, 2000, XP

    The Keysight 10885A PC axis board, a register-programmed position axis board, is ideal for making open-loop measurements and for providing position data for custom closed-loop servo electronics. It provides a 32-bit position word (in fractions of a wavelength) that is readable over a PC backplane and is also available from a real-time hardware output.

    • PC Backplane Position Output
    • Data Format:
    • Units: fractions of a wavelength
    • 32 bits (4 bytes)
    • 2's Complement
    • Positive Logic
    • Least Significant Bit (one count) equals resolution
    • Typical Data Update Rate Over Backplane (Compiled Quick Basic Program):
    • 80286 @ 8 MHz: 58 kHz
    • 80386 @ 25 MHz: 74 kHz
    • 80486 @ 25 MHz: 105 kHz
    • Data Age and Sample Ambiguity:
    • After a sample operation, the value in the position register will reflect an actual position that occurred 0.1 to 1.4 us before the sample operation was initiated.
    • Sample Delay:
    • The position register may be read 1.5 us after a sample operation.
    • Connector Position Output
    • Data Format:
    • Units: fractions of a wavelength
    • 2's Complement
    • 32-bit parallel binary
    • Positive Logic
    • Least Significant Bit (one count) equals resolution
    • Data Update Rate:
    • Keysight 5517A: 1.5 - 2.0 MHz
    • Keysight 5517B: 1.9 - 2.4 MHz
    • Keysight 5517C: 2.4 - 3.0 MHz
    • (Hardware included to synchronize to slower clocks.)
    • Data Age:
    • Keysight 5517A: 2.1 - 4.1 us
    • Keysight 5517B: 1.8 - 3.3 us
    • Keysight 5517C: 1.5 - 2.7 us
    • Data Age is dependent on the laser head reference signal (split-frequency) and on knowing exactly when, in relation to the rising edge of the Error Clock, the Position Error lines are sampled. Call this time deltaT.
    • Data Age =
    • 0.34 us + deltaT us + ((4.0 +/- 0.5) / (Reference (in MHz))) us
    • Additionally, the Data Age may vary up to 0.1 us typically and up to 0.25 us in a worst case situation as a result of the Reference frequency varying over time.
    • Power Requirements (typical)
    • 5 Vdc at 1.6 A
    • +/-12 Vdc at 0.015 A
    • Weight
    • 0.30 kg (0.65 lb)
    • Operating Temperature
    • 0 - 40 degrees C (32 - 104 degrees F)
    • ISA Compatibility
    • Standard XT-size board which supports 8-bit bus transfers
    • DOS programming environment saves development time
    • Eight-bit bus transfers provide compatibility with standard software programs
    • Included software programs provide fast setup and data gathering
    • Integrated board functions reduce system size, cost, and complexity
    • High reliability backed by three-year warranty