Product Fact Sheets
Product Fact Sheet
Keysight AC6800B and 6800C Series Basic and Performance AC Power Sources
The Keysight Technologies, Inc. offers two families of AC power sources. The AC6800B series of basic AC sources offer stable, reliable power with models available up to 4000 VA. The 6800C series of performance AC sources provide a complete AC test solution with built in arbitrary waveform generator to simulate many types of power waveforms, at power levels up to 1750 VA. Both families may also be used to produce DC power, either alone or as a DC offset to an AC waveform. All models are backed with global support and the longest standard warranty in the industry.
Keysight’s portfolio of AC Power
Keysight AC6800B Series Basic AC Sources
Keysight 6800C Series Performance AC Sources/Analyzers
Product specifications
O que você está procurando?