This video introduces Keysight Benchtop Oscilloscopes, showcasing a comprehensive lineup designed to support engineers at every stage of development, from initial debugging to standards compliance testing.
Keysight Benchtop Oscilloscopes are designed to deliver high accuracy, excellent signal integrity, and powerful software tools. The portfolio is organized into four performance grades: essential, advanced, expert, and pro, so engineers can select the performance that best matches their application and budget.
- Essential Oscilloscopes: With bandwidths from 70 MHz to 1 GHz, Essential Oscilloscopes provide high-end capabilities in an entry-level instrument. Featuring six instruments in one, serial bus analysis, automated measurements, and compact portability, these models also support Bode plotting, mask testing, and advanced triggering and decoding, making them ideal for everyday debugging and lab environments.
- Advanced Oscilloscopes: With bandwidths from 200 MHz to 1.5 GHz, Advanced Oscilloscopes expand debugging capabilities with seven instruments in one, with mixed-signal analysis, enhanced triggering, segmented memory, and a large 12.1-inch touch screen interface. These instruments offer a broader range of protocol triggering, decoding, and jitter analysis to help engineers solve more complex design challenges efficiently.
- Expert Oscilloscopes: With bandwidths from 500 MHz to 6 GHz, Expert Oscilloscopes deliver deeper performance with up to 8 analog and 16 digital channels. They feature automated fault detection and comprehensive software suites for signal integrity, power integrity, protocol decoding, RF, and mainstream compliance testing, making them well-suited for advanced validation and design verification environments.
- Pro Oscilloscopes: With bandwidths from 10 GHz to 110 GHz, Pro Oscilloscopes provide ultra-wide bandwidth and our highest sampling rate up to 256 GSa/s, providing detailed insights into transients, jitter, and noise. They feature exceptional signal integrity with low noise and jitter, high ENOB, and up to 12-bit vertical resolution. An extensive suite of compliance test software enables engineers to test compliance with the latest high-speed standards like PCIe®, DDR, MIPI®, and more, and perform cutting-edge research and next-generation development.
Keysight benchtop oscilloscopes deliver high accuracy and precision, exceptional signal integrity, ultra-high bandwidths, and powerful software tools, all designed to help engineers move confidently from debugging to compliance testing and beyond.